Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
4156 - Standard Pivot Nub Assemblies - 10 Series - Universal L Pivot Arm
Bill of material
4156
PN
Part No.
4156
A
1.000 Inch
B
3.000 Inch
C
0.500 Inch
D
2.000 Inch
DIA
Hole Dia.
0.281 Inch
E
0.443 Inch
F
1.000 Inch
G
0.094 Inch
H
0.500 Inch
I
6.000 Inch
J
1.000 Inch
T
0.188 Inch
W
Weight
.265 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models