Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
4163, 4163-Black - Living Hinge Assemblies - 10 Series - 2 Inch Living Hinge w/ Corner Bracket
Bill of material
4163
PN
Part No.
A
1.000 Inch
B
1.937 Inch
C
1.000 Inch
D
2.000 Inch
E
0.188 Inch
F
3.000 Inch
G
0.188 Inch
H
1.000 Inch
I
0.443 Inch
J
0.094 Inch
K
1.875 Inch
L
0.443 Inch
M
0.095 Inch
W
Weight
.325 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models