Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
4169, 4169-Black - Living Hinge Assemblies - 10 Series - 90 deg Living Hinge w/ Corner Bracket
Bill of material
4169
PN
Part No.
A
1.000 Inch
B
0.937 Inch
C
1.000 Inch
D
5.000 Inch
E
E (Drill Thru and Counterbore)
1/4-20 SHCS
F
F (Radius)
0.500 Inch
G
G (Tap (2))
1/4-20 x .50
I
2.012 Inch
W
Weight
.220 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models