Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
4178, 4178-Black - Living Hinge Assemblies - 10 Series - 2 Inch Living Hinge
Bill of material
4178
PN
Part No.
A
1.000 Inch
B
3.000 Inch
C
1.000 Inch
D
2.000 Inch
E
E (Drill Thru and Counterbore)
1/4-20 SHCS
F
0.500 Inch
G
G (Tap (2))
1/4-20 x .50 Inch
H
1.000 Inch
I
1.937 Inch
J
2.376 Inch
K
3.012 Inch
W
Weight
.330 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models