Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
POWER JACKS
Description
42/55 Jaw Coupling - Spacer Coupling Drive Shaft
Bill of material
JCC-42AA16-42AA16-W
PCODE
Order number
JCC-42AA16-42AA16-W
FSC
Flexible Spacer Coupling
Flexible JawCoupling
CT
Coupling Type
C Series
H1S
Hub 1 Size
H1MT
Hub 1 Material Type
H1B
Hub 1 Bore
mm
H2S
Hub 2 Size
H2MT
Hub 2 Material Type
H2B
Hub 2 Bore
mm
FET
Flexible Element Type
A
Dimension A
95 mm
C
Dimension C
74 mm
C1
Dimension C1
93 mm
L
Dimension L
126 mm
L1
Dimension L1
50 mm
L2
Dimension L2
50 mm
E
Dimension E
26 mm
S
Dimension S
3.0 mm
B
Dimension B
20 mm
G
Dimension G
40 mm
F
Dimension F
46 mm
G1
Thread
M8
H1
Dimension H1
20 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models