Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kukamet
Description
421
Bill of material
421 - 3
MODELNO
Model number
421 - 3
F1
Force
2000 N
F3
Force
2500 N
STROKE
Thread length
41 mm
WEIGHT
Weight
320 g
A
38.5 mm
B
47 mm
CMIN
77 mm
CMAX
97 mm
D
80 mm
E
19 - 25 mm
E2
16 mm
F
31,5 - 33 mm
G
24 mm
H
42 mm
H2
190 mm
J
40 mm
K
M8 mm
LMIN
255 mm
LMAX
275 mm
N
7 x 10 mm
N2
Ø 6,5 mm
PDFEN
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/421.pdf
PDFDE
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/421.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kukamet
    411
Previews
3D
Dimension
2D
Download CAD models