Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
4252005 - Optical termination outlet (OTO), surface-mounted
Bill of material
4252005
CNSORDERNO
Order number
4252005
CNSEAN
EAN-Code
4013456578463
BZ
Designation
Optical termination outlet (OTO), splice ready
LOD
Level of Details
L
Length
85 mm
B
Width
85 mm
H
Height
16 mm
NETZ
Network level
5
IA
Installation type
Surface mount
SA
Protection class
IP20
SK
Impact resistance
IK07
FA
Number of fibres
1 - 4
SKA
Number of splice cassettes
1
HF
Halogen-free
Ja
SLSK
Loop length (splice cassette)
250 mm
BRSK
Bending radius (splice cassette)
25 mm
SH
Splice protector holder
CSP Crimp / Mini heat shrink tubing
KEA
Number of cable entries
3
KEAD
Cabel entry Ø
2.3 - 5.3 mm
TBL
Temperature range storage
-10 °C / +60 °C
TBI
Temperature range installation
-10 °C / +60 °C
TBB
Temperature range during operation
-20 °C / +60 °C
F
Colour
Signal white (RAL 9003)
KPT
Coupler | LC/APC Duplex
with flange, SC Simplex footprint
KPANZ
Coupler | Amount
2
KPHM
Coupler | Sleeve material
Ceramic, slotted
KPGM
Coupler | Housing material
plastic, halogen-free, flame-retardant
KPLS
Coupler | Laser and dust protection
Integrated protection cap, blind plug
KPED
Coupler | Insertion Loss
≤ 0,20 dB
KPSZ
Coupler | Mating cycles
1000
PTT
Pigtail | LC/APC Plug connectors
8° angled polish
PTANZ
Pigtail | Amount
4
PTHM
Pigtail | Material
plastic, halogen-free, flame-retardant
PTED
Pigtail | Insertion Loss
≥ 0.12dB Ø - ≤ 0.25dB Max. (Grade B) dB
PTRD
Pigtail | Return Loss
≥ 70 dB (Grade B)
PTSZ
Pigtail | Mating cycles
1000
PTF
Pigtail | Ferrule
Ø 1,25 mm, Ceramic, axial spring-loaded
PTZ
Pigtail | Strain relief
≥ 100 N
PTLS
Pigtail | Laser- and dust protection
Blind plug
PTFK
Pigtail | Fiber optic class
Single Mode OS2 (G.657.A2)
PTFT
Pigtail | Fiber optic type
EasyBand® Plus-Mini 200μm Reduced Diameter Bending Insensitive Fibre
PTFL
Pigtail | Fiber optic length
1.5 m
PTFFC
Pigtail | Fiber optic colour coding
1=red, 2=green, 3=blue, 4=yellow (colour code)
V
Dispatch
30
PG
Price group
730
CNSMASSEXACT
Individual net weight
0.0 g
CNSVOLUMEEXACT
Single volume
0.000 l
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Der Glasfaser-Teilnehmeranschluss bildet den Abschlusspunkt der Glasfaserleitung in der Wohnung. Von hier aus erfolgt der Anschluss des Glasfasermodems mittels eines Glasfaser. Patchkabels und die weitere individuelle Netzwerkanbindung beispielsweise über WLAN/LAN. -Installation in allen KAISER Geräte-Verbindungsdosen -Teilbestückt und spleißfertig erhältlich -Überlängenmanagement -Geeignet für CSS (Crimp-Spleißschutz) -Design kompatibel mit allen gängigen TAE-Abdeckungen
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models