Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
4313, 4313-Black - Living Hinge Assemblies - 15 Series - Universal Living Hinge w/ Corner Bracket
Bill of material
4313
PN
Part No.
A
1.500 Inch
B
2.937 Inch
C
1.500 Inch
D
3.000 Inch
E
0.250 Inch
F
4.500 Inch
G
0.250 Inch
H
1.500 Inch
I
0.637 Inch
J
0.142 Inch
K
2.810 Inch
L
0.625 Inch
M
0.142 Inch
W
Weight
.990 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models