Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
4315, 4315-Black - Joining Plates - 6 Hole 15 deg Angle Joining Plate
Bill of material
4315
PN
Part No.
A
3.000 Inch
B
5.000 Inch
C
15 deg
E
0.750 Inch
F
1.500 Inch
T
0.250 Inch
DIA
Hole Dia.
0.328 Inch
COLOR
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models