Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
80/20
Description
4317, 4317-Black - 90 deg Pivot Bracket Assemblies - 15 Series - 0 deg Pivot Bracket w/ L-Handle
Bill of material
4317
PN
Part No.
PBT
Pivot Bracket Type
Left/Right Hand
A
4.500 Inch
B
1.500 Inch
C
1.500 Inch
D
0.750 Inch
E
1.503 Inch
F
2.628 Inch
G
0.250 Inch
H
0.220 Inch
W
Weight
1.650 lbs.
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model