Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
80/20
Description
4318, 4318-Black - 90 deg Pivot Bracket Assemblies - 15 Series - 90 deg Pivot Bracket w/ L-Handle
Bill of material
4318
PN
Part No.
A
4.500 Inch
B
1.500 Inch
C
3.000 Inch
D
1.500 Inch
E
3.003 Inch
F
4.128 Inch
G
0.250 Inch
H
0.220 Inch
W
Weight
1.980 lbs.
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir