Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HAWLE
Description
4321 - Combi-T BLS®, exit universal PE, PN 16
Bill of material
4321125000
IN
Item Number
LOD
LOD Level
DN1
Nominal Diameter
mm
DN2
Nominal Diameter
50 mm
PN
Pressure Rating
PN16
L
mm
H
234 mm
H1
mm
H2
mm
T
mm
W
Weight
kg
NPK412
Norm Price Catalog No. 412
PDF
PDF datasheet
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models