Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
4347, 4347-Black - 90 deg Pivot Bracket Assemblies - 15 Series - 0 deg Pivot Bracket w/ T-Handle
Bill of material
4347
PN
Part No.
PBT
Pivot Bracket Type
Right Hand
A
4.500 Inch
B
1.500 Inch
C
1.500 Inch
D
0.750 Inch
G
0.250 Inch
H
0.220 Inch
W
Weight
.770 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models