Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Hammer Caster
Description
434M-RB
Bill of material
434M-RB 100
CNSORDERNO
Order number
D
Diameter of wheel
mm
W
Width of wheel
32 mm
H
Width of boss
37 mm
D1
Diameter of Hole
8.2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hammer Caster
    434M-KUB
    Hammer Caster
    415A
    Hammer Caster
    428S-PB
    Hammer Caster
    920MA
    Hammer Caster
    415EA
    Hammer Caster
    415MA
    Hammer Caster
    420MA
    Hammer Caster
    542S-NRB
    Hammer Caster
    434E-FR
    Hammer Caster
    935BEA
    Hammer Caster
    940ER
    Hammer Caster
    540H
    Hammer Caster
    559P-NRB
    Hammer Caster
    915EA
Previews
3D
Dimension
2D
Download CAD models