Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Hammer Caster
Description
434MB-KUB
Bill of material
434MB-KUB 75
CNSORDERNO
Order Number
D
Diameter of wheel
mm
W
Width of wheel
32 mm
H
Width of boss
37 mm
D1
Diameter of Hole
8.2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hammer Caster
    434S-FR
    Hammer Caster
    435S-RB
    Hammer Caster
    434MB-RB
    Hammer Caster
    434S-CHR
    Hammer Caster
    435S-WRB
    Hammer Caster
    439E-UB
    Hammer Caster
    920EA
    Hammer Caster
    434M-RB
    Hammer Caster
    434M-KUB
    Hammer Caster
    437S-RDB
    Hammer Caster
    413SA
    Hammer Caster
    562S-NRB
    Hammer Caster
    415MA
    Hammer Caster
    429S0E-UZ (Antistatic urethane)
Previews
3D
Dimension
2D
Download CAD models