Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
80/20
Description
4357, 4357-Black - Standard Pivot Nub Assemblies - 15 Series - 0 deg Combo Pivot
Bill of material
4357
PN
Part No.
A
1.500 Inch
B
4.500 Inch
C
0.750 Inch
D
1.500 Inch
DIA
Hole Dia.
0.328 Inch
E
0.637 Inch
F
0.984 Inch
G
0.142 Inch
H
0.750 Inch
I
4.750 Inch
J
3.000 Inch
T
0.250 Inch
W
Weight
.600 lbs.
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD