Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
80/20
Description
4358, 4358-Black - Standard Pivot Nub Assemblies - 15 Series - 90 deg Combo Pivot
Bill of material
4358
PN
Part No.
A
1.500 Inch
B
4.500 Inch
C
0.750 Inch
D
1.500 Inch
DIA
Hole Dia.
0.328 Inch
E
0.637 Inch
F
0.984 Inch
G
0.142 Inch
H
0.750 Inch
I
4.750 Inch
J
3.000 Inch
T
0.250 Inch
W
Weight
.600 lbs.
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir