Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
80/20
Description
4363, 4363-Black - Living Hinge Assemblies - 15 Series - 0 deg Living Hinge w/ Corner Bracket
Bill of material
4363
PN
Part No.
A
1.500 Inch
B
1.437 Inch
C
1.500 Inch
D
3.000 Inch
E
0.250 Inch
F
4.500 Inch
G
0.250 Inch
I
0.637 Inch
J
0.142 Inch
K
2.810 Inch
L
0.625 Inch
M
0.142 Inch
W
Weight
.680 lbs.
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD