Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
43644
Bill of material
436440012
PN
Part Number
436440012
DESC
Description
Mini-Fit BMI Header, 4.20mm Pitch, Dual Row, Right-Angle, 24 Circuits, PA Polyamide Nylon 6/6 94V-0, with Tin (Sn) Plating
CIRCUITS
Circuits
24
CURRENT
Maximum Current
13.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
2
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Through Hole
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models