437590001
Molex
PCB Headers
4.20mm
Mini-Fit BMI
Powered by
CAD模型選擇
{molex/pcb_headers/4_20mm/mini_fit_bmi/43759.prj},{NB=437590001},{SHA256=vEAFSJ7vuYGMPr2lgVgVjqqYE0dMnRhxB+gEy7NE1pY=},{INAME=01650__437590001},{PN=437590001},{DESC=Mini-Fit BMI Header, 4.20mm Pitch, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 36 Circuits, PA Polyamide Nylon 6/6, UL 94V-2, with Tin (Sn) Plating},{CIRCUITS=36},{CURRENT=13.0},{MATERIAL=Tin},{ROWS=2},{ORIENTATION=Right Angle},{TERMINATION=Through Hole}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Molex
Description
43759
Bill of material
437590001
PN
Part Number
437590001
437590001
DESC
Description
Mini-Fit BMI Header, 4.20mm Pitch, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 36 Circuits, PA Polyamide Nylon 6/6, UL 94V-2, with Tin (Sn) Plating
Mini-Fit BMI Header, 4.20mm Pitch, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 36 Circuits, PA Polyamide Nylon 6/6, UL 94V-2, with Tin (Sn) Plating
CIRCUITS
Circuits
36
CURRENT
Maximum Current
13.0
A
MATERIAL
Material - Plating Mating
Tin
Tin
ROWS
Number of Rows
2
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Through Hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求