Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
80/20
Description
4395, 4395-Black - Standard Pivot Nub Assemblies - 15 Series - 3 Inch Universal Pivot
Bill of material
4395
PN
Part No.
A
1.500 Inch
B
4.500 Inch
C
0.750 Inch
D
3.000 Inch
DIA
Hole Dia.
0.328 Inch
E
0.637 Inch
F
0.984 Inch
G
0.142 Inch
H
0.750 Inch
I
3.500 Inch
J
1.500 Inch
T
0.250 Inch
W
Weight
.980 lbs.
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD