Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
44 Series - Spring Loaded Heavy Duty Caster
Bill of material
44MR10501S
PN
Part Number
44MR10501S
SER
Series
44 Series
MO
Fastening Type
SIZE
Fastening Size
7 1/4" x 5 1/4"
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
3 Inch
WFACE
Wheel Face
Moderate crown
WFIN
Wheel Color
Black Tread on Black Enamel Core
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
WB
Bearing Type
CAP
Capacity
1000 lbs
H
Mount Height
13 1/2 Inch
SL
Swivel Lead
3 Inch
R
Swivel Radius
8 Inch
WEIGHT
Weight
42 1/2 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models