Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
440100311 - ILS-1-NF
Bill of material
440100311 - ILS-1-NF
REF
Reference
440100311
LODLEVEL
Level of details
MAT
Material
ABS
H
Dimensions (LxHxP or DiamxP)
259 x 184 x 166 mm
P
Weight
2700 g
IP
65
IK
/
COLOR
Color
grey
INST
Installation
Surface mounting
ACC
Accessories
/
WIR
Maximum gauge for connection in base
2.5 mm²
ALIM
Power supply range
18-30 V
ISTD
Standby consumption (24V)
10.5 W
IALARM
Alarm consumption (24V)
10.5 W
IFAULT
Fault consumption (24V)
10.5 W
ICC
Integrated short circuit isolators
No
PHEN
detected phenomena
Smoke
TEC
Technology
Conventional
ALIND
Integrated Alarm indicator
LED
REMO
Remote indicator output
/
TRESH
Sensitivity range
0,006 - 6 % / m
ADR
Coding method
By adressable module
TEST
Functional test
/
SMAX
Maximum protected area
630
MCNL
Maximum cumulateed network lenght
100
HMAX
Maximum pipe network instalation height
12 m
TEMPOP
Operating temperature
0, ,+38 °C
TEMPST
air aspirated temperature
-20, ,+60 °C
HR
Maximum relative humidity
10 to 95 % without condensation %
ATEX
ATEX certification
NO
NF
NF SSI certification number
MPL 052 A2
CEDOP
CE DPC/ RPC or DOP
0786-CPD-20586
AC
Aptitude certificate
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models