Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
80/20
Description
4430, 4430-Black - Right Angle Living Hinges - 15 Series - Right Angle 3 Inch Universal Living Hinge
Bill of material
4430
PN
Part No.
A
1.500 Inch
B
4.500 Inch
C
1.500 Inch
D
3.000 Inch
E
E (Drill Thru and Counterbore)
5/16-18 SHCS
F
F (Radius)
0.750 Inch
G
G (Tap (2))
5/16-18 x .75
H
1.500 Inch
I
4.125 Inch
J
3.500 Inch
K
2.937 Inch
W
Weight
1.025 lbs.
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model