Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
80/20
Description
4431, 4431-Black - Right Angle Living Hinges - 15 Series - Right Angle 0 deg Living Hinge w/ Corner Brackets
Bill of material
4431
PN
Part No.
A
1.500 Inch
B
1.437 Inch
C
1.500 Inch
D
7.500 Inch
E
E (Drill Thru and Counterbore)
5/16-18 SHCS
F
F (Radius)
0.750 Inch
G
G (Tap (2))
5/16-18 x .75
I
2.625 Inch
W
Weight
.677 lbs.
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD