Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
4432, 4432-Black - Right Angle Living Hinges - 15 Series - Right Angle 90 deg Living Hinge w/ Corner Brackets
Bill of material
4432
PN
Part No.
A
1.500 Inch
B
1.437 Inch
C
1.500 Inch
D
7.500 Inch
E
E (Drill Thru and Counterbore)
5/16-18 SHCS
F
F (Radius)
0.750 Inch
G
G (Tap (2))
5/16-18 x .75
I
2.625 Inch
W
Weight
.677 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models