Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
4483, 4483-Black - External Door Stop
Bill of material
4483
PN
Part Number
SERIES
Series
10 / 15 / 25 / 30 / 40 / 45
MATERIAL
Material
Aluminum
GRADE
Grade
6105-T5
FINISH
Finish
A
2.000 Inch
B
1.375 Inch
C
0.313 Inch
D
0.492 Inch
E
1.750 Inch
F
0.500 Inch
G
0.257 Inch
H
0.188 Inch
WEIGHT
Wight
.066 kg
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model