Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
4486 - Nylon Magnetic Catch
Bill of material
4486
PN
Part No.
4486
MAT
Material
Molded Black Fiberglass-Reinforced Nylon
A
1.181 Inch
B
1.570 Inch
C
0.285 Inch
D
1.102 Inch
E
0.532 Inch
F
F (Slot Thru)
0.255 Inch
G
0.795 Inch
H
0.393 Inch
J
M5
K
0.100 Inch
L
0.350 Inch
W
Weight
.070 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models