Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
4487 - Nylon Ball Catch
Bill of material
4487
PN
Part No.
4487
MATBC
Material of Body of Catch
Molded Black Fiberglass-Reinforced Nylon
MATB
Material of Ball
Zinc-Plated Steel
A
1.457 Inch
B
1.850 Inch
C
0.236 Inch
D
1.102 Inch
E
0.630 Inch
F
F (Slot Thru)
0.255 Inch
G
0.551 Inch
H
0.787 Inch
J
0.393 Inch
K
0.374 Inch
L
M8
M
0.672 Inch
N
0.088 Inch
P
0.472 Inch
Q
1.023 Inch
W
Weight
.070 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models