Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
4490 - Glass Panel Holders - Glass Panel Clamp
Bill of material
4490
PN
Part No.
4490
MAT
Material
Zinc Die-Cast
FIN
Finish
Gray Powder-Coated
A
0.980 Inch
B
1.760 Inch
C
0.670 Inch
D
0.870 Inch
E
0.820 Inch
F
0.350 Inch
G
1.270 Inch
H
0.214 Inch
W
Weight
.148 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models