Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
80/20
Description
45-2525, 45-2535, 45-2545, 45-2555, 45-2562, 45-2561, 45-2563, 45-2564, 45-2530, 45-2540, 45-2550, 45-2560, 45-2525-Black, 45-2535-Black, 45-2545-Black, 45-2555-Black, 45-2562-Black, 45-2561-Black, 45-2563-Black, 45-2564-Black, 45-2530-Black, 45-2540-Black, 45-2550-Black, 45-2560-Black_p - 45 deg. Supports - 45 Series
Bill of material
45-2525_p
PN
Part No.
PROF
Profile
FIN
A
A Length
mm
SERIES
B
45.00 mm
C
mm
E
19.50 mm
F
20.00 mm
G
10.60 mm
W
Weight
kg
MHI
Mounting Hardware Included
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models