Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
80/20
Description
45-6525, 45-6525-BLACK - Double Flange Linear Bearings, 45 Series
Bill of material
45-6525
PN
Ident number
COLOR
mm
A
56.40 mm
B
9.50 mm
C
46.90 mm
D
2.02 mm
E
70.69 mm
F
6.40 mm
G
57.89 mm
H
12.57 mm
J
24.655 mm
K
7.10 mm
L
120.00 mm
M
80.00 mm
N
40.00 mm
P
17.50 mm
Q
15.00 mm
R
60.00 mm
S
45.00 mm
T
#10 FHSCS mm
U
8.74 mm
V
8.33 mm
W
90.00 mm
X
45.00 mm
Y
17.50 mm
Z
20.48 mm
WEIGHT
0.4073 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型