Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
45 Series - 2" Wide (to 1250 lb/ea)
Bill of material
45RIR42S
PN
Part Number
45RIR42S
SER
Series
45 Series
MO
Mounting Options
D
Wheel Diameter
Inch
W
Tread Width
2 Inch
TT
Tread Type
CAP
Capacity
400 lbs
H
Mount Height
5 5/8 Inch
R
Swivel Radius
3 3/8 Inch
WB
Wheel Bearing
BR
Caster Brake
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models