Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
4512, 4512-Black - Joining Plates - 4 Hole Standard Double Wide Transition Inside Corner Bracket
Bill of material
4512
PN
Part No.
A
1.500 Inch
B
1.500 Inch
C
2.500 Inch
D
0.750 Inch
E
0.188 Inch
F
F Dia.
0.281 Inch
G
G Dia.
0.328 Inch
H
0.750 Inch
I
0.500 Inch
W
Weight
.055 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models