Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
4530 - Transition plug M20/25, for corrugated conduits
Bill of material
4530
CNSORDERNO
Art. No.
4530
BZ
Designation
Transition plug M20/25, for corrugated conduits
LOD
Level of detail
L
Length
61 mm
B
Width
78 mm
H
Height
75 mm
RK
Combination conduit entries M20/25
1
AN
Number of nails
2
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
126 589 052
CNSMASSEXACT
Individual net weight
34.000 g
CNSVOLUMEEXACT
Single volume
0.728 l
CNSEAN
EAN-Code
7611614222738
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Transition sleeve M20/25 for KRFG-tubes Installation in: concrete Length x Width x Height: 61 x 78 x 75mm Of Polyethylene, halogen-free Combined leading-in tubes M20/25: 1x Number of nails: 2 Article number: 4530 / E-No.: 126 589 052
ETIM40
ETIM 40
EC001796
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models