Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Kistler
Description
4550A Rotor - KiTorq Rotor
Bill of material
KISTLER Type 4550A500S00N1KA0
TYP
Type
ST
Stator
DZ
Speed
1x60 Imp./Rev.
KL
Calibration
D
ø
mm
TK
ø
mm
D1
ø
mm
D2
ø
mm
D3
ø
mm
B
mm
C
mm
E
mm
F
mm
S1
ø
mm
S2
ø
mm
G
Thread
T1
mm
T2
mm
H
mm
SAP
Material numbers
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kistler
    4541A - KiTorq Stator
    Kistler
    2300A...A - Torsion Proof Multi-disk Coupling - Adapter Flange with Tension Ring Hub
    Kistler
    4542A Stator - KiTorq Stator
    Kistler
    4503A - Torque Sensor
    Kistler
    4504B - Torque Measuring Flange
    Kistler
    4510B - Torque Measuring Flange
    Kistler
    4503B - Torque Sensor with Dual-Range-Option
    Kistler
    9277A25 - Quartz Torque Dynamometer
    Kistler
    2300A...S - Torsion Proof Multi-disk Coupling - Coupling with Tension Ring Hub
    Kistler
    2300A...H - Torsion Proof Multi-disk Coupling - Coupling with Half-shell Hub
    Balluff
    Magnetic field sensors
    Duometric
    LT - Light grids Typ LT
    Kistler
    4520A - Basic Line Torque Sensor
    Kistler
    9329A...9389A - Reaction Torque Sensor
Previews
3D
Dimension
2D
Download CAD models