Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
4558 - Formwork unit 2x M20/25
Bill of material
4558
CNSORDERNO
Art. No.
4558
BZ
Designation
formwork unit 2 x M20/25, without nails
LOD
Level of detail
L
Length
306 mm
B
Width
40 mm
H
Height
29 mm
RK
Combination conduit entries M20/25
2
AN
Number of nails
4
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
126 584 150
CNSMASSEXACT
Individual net weight
51.000 g
CNSEAN
EAN-Code
7611614026022
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Formwork unit 2x M20/25 Installation in: concrete Length x Width x Height: 306 x 40 x 29mm Formwork unit to be stringed together Of Polyethylene, halogen-free Combined leading-in tubes M20/25: 2x Number of nails: 4 Article number: 4558 / E-No.: 126 584 150
ETIM40
ETIM 40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9924.40 - Flush-mounted box 4x1 vertical
    AGRO
    9951 - Wall-outlet
    AGRO
    4552 - Formwork unit universal
    AGRO
    9911.01 - Flush mounting junction box, rectangular
    AGRO
    4555 - Formwork unit M20/25 - 25°
    AGRO
    4550 - Formwork unit 1 x M20/25
    AGRO
    9952 - Ceiling exit
    AGRO
    4530 - Transition plug M20/25, for corrugated conduits
    AGRO
    9909.03 - Moisture-proof cover with neoprene seal
    AGRO
    9909.01 - Flush mounting junction box, square
    AGRO
    9908.01 - Flush mounting junction box, square
    AGRO
    4561 - Arched tubing stand with nails
    AGRO
    9912.01 - Flush mounting junction box, rectangular
    AGRO
    4560 - Tubing stand
Previews
3D
Dimension
2D
Download CAD models