Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Gühring
Description
463 - DIN 375 COUNTER BORE
Bill of material
463 20.000
J21
Item ID
J23
Item Description
FLACHSENKER
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
J1
Standard Number
DIN 375
J8
Treatment
SPL
A11
Cutting Diameter min
C11
Connection Type, Machine Side
MKG
C12
Connection Form, Machine Side
20
B3
Protruding Length
mm
B5
Overall Length
mm
B6
Flute Length
mm
B71
Function Length
mm
D1
Number of Cutting Edges
3
D7
Weight
kg
NSM
Standard of Characteristics
DIN4000-81
E1
Point Angle, Step Included Angle
180 Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
HSS
H5
Coating
DAMPF ANGELASSEN
C4
Shank Length
mm
D2
Helix Direction
D3
Helix Angle
Grad
H22
Coolant Exit Style Code
0
BLD
Tool Style Code
4
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    485 - WN 18 COUNTER BORE
    norelem
    23500 - igubal® pillow block bearings
Previews
3D
Dimension
2D
Download CAD models