Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
46437
Bill of material
464371094
PN
Part Number
464371094
DESC
Description
2.54mm, 3.00mm, 5.50mm Pitch EXTreme Ten60Power Right-Angle Plug Assembly with Guide Pins, 7 Power Circuits, 7 Power Circuits, 24 Signal Circuits
CIRCUITS
Circuits
38
CURRENT
Maximum Current
2.5, 60.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1, 3
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Through Hole
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models