466111008
Molex
PCB Headers
4.20mm
Mini-Fit BMI
Powered by
CAD模型選擇
{molex/pcb_headers/4_20mm/mini_fit_bmi/46611.prj},{NB=466111008},{SHA256=RGJ1jlBYGlXgZPOvEaqZx5h0AEAmHqxWGL1NTn1mvz8=},{INAME=02232__466111008},{PN=466111008},{DESC=Mini-Fit Jr. Compliant Pin Header, 4.20mm Pitch, Dual Row, Vertical, 8 Circuits, Bright Tin (Sn) Over Nickel (Ni) Plating, Black},{CIRCUITS=8},{CURRENT=6.0},{MATERIAL=Tin},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Through Hole - Compliant Pin}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Molex
Description
46611
Bill of material
466111008
PN
Part Number
466111008
466111008
DESC
Description
Mini-Fit Jr. Compliant Pin Header, 4.20mm Pitch, Dual Row, Vertical, 8 Circuits, Bright Tin (Sn) Over Nickel (Ni) Plating, Black
Mini-Fit Jr. Compliant Pin Header, 4.20mm Pitch, Dual Row, Vertical, 8 Circuits, Bright Tin (Sn) Over Nickel (Ni) Plating, Black
CIRCUITS
Circuits
8
8
CURRENT
Maximum Current
6.0
6.0
A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Through Hole - Compliant Pin
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
200501
Molex
11.04.2022
231-432/040-000 TO 231-444/040-000 - HEADER RIGHT ANGLE SOLDER PIN, 1 X 1 M...
WAGO
14.07.2023
721-133/001-040 TO 721-135/001-040 - HEADER STRAIGHT SOLDER PIN, 1X1 MM / 0...
WAGO
14.07.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求