Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
46984
Bill of material
469842231
PN
Part Number
469842231
DESC
Description
10.00mm Pitch Mini-Fit Sr. Header, Single Row, Right-Angle, 2.36mm PCB Thickness, Gold (Au) Plating, 2 Circuits
CIRCUITS
Circuits
2
CURRENT
Maximum Current
50.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Through Hole
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Molex
    42820
    Molex
    44151
    Molex
    200506
Previews
3D
2D
Download CAD models