Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Gühring
Description
470 - DIN 334 COUNTER SINK
Bill of material
470 12.500
J21
Item ID
J23
Item Description
KEGELSENKER
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS
J1
Standard Number
DIN 334
J11
Standard Code Letter
A
J8
Treatment
SPR
A11
Cutting Diameter min
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
B3
Protruding Length
mm
B5
Overall Length
mm
B6
Flute Length
mm
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D1
Number of Cutting Edges
D7
Weight
kg
NSM
Standard of Characteristics
DIN4000-81
E1
Point Angle, Step Included Angle
60 Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
HSS
H5
Coating
C4
Shank Length
mm
D2
Helix Direction
R
H22
Coolant Exit Style Code
0
B1
Step Length, First Step
mm
BLD
Tool Style Code
5
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    327 - DIN 335 TIN COUNTER SINK
    Gühring
    5492 - WN PCD MILLING CUTTER
    PHOENIX CONTACT
    3002747 - FBS  9-8
    PHOENIX CONTACT
    5066557 - CMS-GTG 0,75
    PHOENIX CONTACT
    5066748 - CMS-GTM 0,4
    Misumi
    M-NG1000-F, M-NG1000-S - Deburring Tools
    Essentra Components
    MR-1 - Chucking Reamers - Over/Under Sizes
    PHOENIX CONTACT
    5061662 - CMS-GTM 2,0
    Fabory
    DIN 934 - Hexagon nuts
    Gühring
    440 - DIN 212-2 MACHINE REAMER
    Gühring
    3517 - WN GEWINDEFR. TMC SP
    Gühring
    472 - WN COUNTER SINK
    Gühring
    5495 - WN PCD MILLING CUTTER
Previews
3D
Dimension
2D
Download CAD models