Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
47054
Bill of material
470541000
PN
Part Number
470541000
DESC
Description
KK 254 Housing with Polarization Rib, 4 Pin
CIRCUITS
Circuits
4
CURRENT
Maximum Current
4.0 A
GENDER
Gender
Receptacle
ROWS
Number of Rows
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models