Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Gühring
Description
471 - DIN 334 COUNTER SINK
Bill of material
471 31.500
J21
Item ID
J23
Item Description
KEGELSENKER
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS
J1
Standard Number
DIN 334
J11
Standard Code Letter
B
J8
Treatment
SPR
A11
Cutting Diameter min
C11
Connection Type, Machine Side
MKG
C12
Connection Form, Machine Side
20
B3
Protruding Length
mm
B4
Usable Length
mm
B5
Overall Length
mm
B6
Flute Length
mm
B71
Function Length
mm
D1
Number of Cutting Edges
D7
Weight
kg
NSM
Standard of Characteristics
DIN4000-81
E1
Point Angle, Step Included Angle
60 Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
HSS
H5
Coating
DAMPF ANGELASSEN
C4
Shank Length
mm
D2
Helix Direction
H22
Coolant Exit Style Code
0
B1
Step Length, First Step
mm
BLD
Tool Style Code
5
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Tecnorm
    499. Precisional countersink - Cutting element
    Gühring
    1326 - DIN 335 A-KEGELSENKER
    Nordbahn
    Prenzlau L+AL - Park bench
    Gühring
    436 - DIN 1866 COUNTER SINK
    FIBRO
    2284.00. - Piloted counterbore for tapered-head punch
Previews
3D
Dimension
2D
Download CAD models