Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
47128
Bill of material
471281002
PN
Part Number
471281002
DESC
Description
1.27mm Pitch Crimp Terminal for Serial ATA Power Cable Receptacle, 0.38 µm Gold (Au) Plating, Lead free
CURRENT
Maximum Current
1.5.2020. A
MATERIAL
Material - Plating Mating
Gold
PMM
Plating min - Mating
0.381 µm
WS
Wire Size
18, 20, 22, 24 AWG
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models