Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Rollenbau
Description
476 EL - Swivel castor with wheel brake
Bill of material
476 10x34 50 EL
ORDERNO
Article-number
WDAB
Wheel-Ø A x width B
50x18 mm
LC
Load capacity
40 kg
H
Overall height H
68 mm
BOLT
Bolt
mm
SR
Swivel radius
70 mm
WB
Wheel bearing
Nylon plain bearing
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD