Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Molex
Description
47659
Bill of material
476591100
PN
Part Number
DESC
Description
CIRCUITS
Circuits
19
CURRENT
Maximum Current
0.5 A
ORIENTATION
Orientation
Vertical
TI
Termination Interface - Style
Surface Mount
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Samtec
    HDMI - Receptacle - HIGH SPEED I/O RECEPTACLES
    Samtec
    MHDMR - Receptacle - MHDMR 0.40 mm Mini HDMI™ High Speed I/O Receptacle
    HARTING
    VB RJ45 UaD -VB RJ45 UaD Cat.6A PUR 1.0m
    HARTING
    VB RJ45 UaD -VB RJ45 LaR Cat.6A PUR 3.0m
    HARTING
    VB RJ45 UaD -VB RJ45 LaR Cat.6A PUR 0.5m
    Molex
    46765
    IKO (NIPPON THOMPSON CO.,LTD)
    BWU
    Molex
    74320
    SIEMENS
    Network card, network adapter
    HARTING
    preLink RJ45 plug, IP20 Cat.6A
    TE Connectivity
    HDMI Cable Assemblies
    TE Connectivity
    1658526-3
Previews
3D
2D
Download CAD models