Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Gühring
Description
478 - DIN347 COUNTER SINK
Bill of material
478 12.500
J21
Item ID
J23
Item Description
KEGELSENKER
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS
J1
Standard Number
DIN347
J11
Standard Code Letter
A
J8
Treatment
SPR
A11
Cutting Diameter min
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
B3
Protruding Length
mm
B4
Usable Length
mm
B5
Overall Length
mm
B6
Flute Length
mm
B71
Function Length
mm
C3
Connection Diameter, Machine Side
mm
D1
Number of Cutting Edges
D7
Weight
kg
NSM
Standard of Characteristics
DIN4000-81
E1
Point Angle, Step Included Angle
120 Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
HSS
H5
Coating
C4
Shank Length
mm
D2
Helix Direction
H22
Coolant Exit Style Code
0
B1
Step Length, First Step
mm
BLD
Tool Style Code
5
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    477 - DIN335 COUNTER SINK
    Gühring
    1326 - DIN 335 A-KEGELSENKER
    Gühring
    474 - DIN 335 COUNTER SINK
    Gühring
    328 - DIN 335 TIN COUNTER SINK
    Gühring
    495 - WN HEAD/BACK DEBURRING COUNTERBORE
Previews
3D
Dimension
2D
Download CAD models