Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
480 - WN 19 COUNTER SINK
Bill of material
480 16.000
J21
Item ID
480 16.000
J23
Item Description
KEGELSENKER
J22
Item Name
HSS KEGELSENKER 120 16,000 WN RN BLANK
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS
J1
Standard Number
WN 19
J11
Standard Code Letter
C
J8
Treatment
SPR
A11
Cutting Diameter min
4
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
B3
Protruding Length
18 mm
B4
Usable Length
11 mm
B5
Overall Length
53 mm
B6
Flute Length
12.500 mm
B71
Function Length
53 mm
C3
Connection Diameter, Machine Side
10 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D1
Number of Cutting Edges
3
D7
Weight
0.039 kg
NSM
Standard of Characteristics
DIN4000-81
E1
Point Angle, Step Included Angle
120 Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
HSS
H5
Coating
OHNE
C4
Shank Length
42 mm
D2
Helix Direction
R
H22
Coolant Exit Style Code
0
B1
Step Length, First Step
3.333 mm
BLD
Tool Style Code
5
J6
Connection Code, Machine Side
ZYL01000105h$09
J61
Connection Code, Machine Side ISO 13399
ZYL01G1000h$09
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models