Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Gühring
Description
495 - WN HEAD/BACK DEBURRING COUNTERBORE
Bill of material
495 5.000
J21
Item ID
J23
Item Description
VOR-RUECKW,ENTGRATER
J22
Item Name
VHM U-VOR/RUECKWAERTSENTGRAT,R HA 90GRAD
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
VHM
J1
Standard Number
WN
J8
Treatment
ENG
A1
Cutting Diameter
mm
B2
Cuttingedge Length, max.
0.500 mm
B3
Protruding Length
mm
B5
Overall Length
mm
A5
Neck Diameter
mm
C4
Shank Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
NSM
Standard of Characteristics
DIN4000-82
F1
Cutting Direction
R
F21
Effective Cutting Edge Count, Peripherally
4
F22
Effective Cutting Edge Count, Frontally
4
H11
Cutting Tool Material
HC-K/P
H21
Coolant Entrance Style Code
0
H22
Coolant Exit Style Code
0
H5
Coating
NANO-A
F3
Helix Direction
N
H4
Tool Execution
H
D7
Weight
kg
J7
Data Chip
0
BLD
Tool Style Code
14
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    471 - DIN 334 COUNTER SINK
    Gühring
    4225 - WN MTM-1 GEWINDEFR.MTM-1 SP
    Gühring
    5547 - WN SL-GEWWINDEFR. TM SP
    Gühring
    3541 - WN GEWINDEFR. TMU SP
    Gühring
    1676 - WN MACH-REAMER HR500
    Gühring
    5510 - DIN 6537K NANOFIRE RATIO DRILL
    Gühring
    5511 - DIN 6537L NANOFIRE RATIO DRILL
    Gühring
    478 - DIN347 COUNTER SINK
    Tecnorm
    499. Precisional countersink - Cutting element
    Gühring
    8511 - DIN 6537L TIALN-NANOA RATIOBO.
    Gühring
    3308 - DIN6527L SC END MILL
    Gühring
    1326 - DIN 335 A-KEGELSENKER
    Gühring
    5690 - WN TLB CARBIDE HEAD GUN DRILL
    Gühring
    3396 - WN VHM TIALN FASFRAESER
Previews
3D
Dimension
2D
Download CAD models